(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Lift Handle A-203

Lift Handle A-203
  • Volume Discount

•Application: Small door, Sealing door
•Plate Thickness (mm): Up to 5
•Accessory: Dedicated clasp
•Full Length (mm): 32
•Overall width (mm): 12

PDF

Part Number

Configured Part Number is shown.

A-203

 
Part Number
A-203
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Application Small door, Sealing door Types Handle body Material Zinc Alloy
Finish Chrome Plating Selfishly Left/Right Combination Type Plate Thickness(mm) Up to 5
Accessory Dedicated clasp Full Length(mm) 32 Overall width(mm) 12
Full height(mm) 44.5 Product Code 00548

Please check the type/dimensions/specifications of the part A-203 in the Lift Handle A-203 series.

Additional Products in this Category

Tech Support