(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUI Type Steel Plate Urethane Rubber Wheel.

SUI Type Steel Plate Urethane Rubber Wheel.
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane Rubber
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

Part Number
SUI-50
SUI-75
SUI-100
SUI-130
SUI-150
SUI-200
SUI-250
SUI-300
TSUI-65
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

8 Days or more

5020.51028
1 Piece(s)Available

8 Days or more

75321039
1 Piece(s)Available

8 Days or more

100321242
1 Piece(s)Available

12 Days or more

130352052
1 Piece(s)Available

8 Days or more

150382055
1 Piece(s)Available

8 Days or more

200422055
1 Piece(s)Available

12 Days or more

250452564
1 Piece(s)Available

12 Days or more

300502571
1 Piece(s)Available

8 Days or more

65251230

Loading...

  1. 1
 

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Rubber Shaft Bearing Available

Additional Products in this Category

Tech Support