(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Caster Wheels - with Internal Bearing

Caster Wheels - with Internal Bearing
  • Volume Discount

•Specification: With Internal Bearing
•Material: Rubber
•Type: Replacement Wheels for Casters

  • inCAD Components
Replacement Wheels for Casters:Related Image
・Materials
[ M ] Material: Rubber
Integrated Bearing: Incorporated

Specifications

Part Number
GYUW150A
Part NumberdAllowable Load
(N)
Mass (g)
TypeD
GYUW130121800571
1502000749
150A202000890

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
GYUW130
GYUW150
GYUW150A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSDimension D
(mm)
Shaft Dia. d
(φ)
1 Piece(s)Available

8 Days or more

1013012
1 Piece(s)Available

8 Days or more

1015012
1 Piece(s)Available

8 Days or more

1015020

Loading...

  1. 1
 

Basic Information

Specifications With Internal Bearing Material Rubber Type Replacement Wheels for Casters

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.