(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Electrically Conductive MCD Nylon

Electrically Conductive MCD Nylon
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Conductive MC Nylon (Black)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Bearing: Stainless Needle Bearing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MCD-100SU
MCD-125SU
MCD-150SU
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

12 Days or more

1002910421470
1 Piece(s)Available

12 Days or more

1254212562050
1 Piece(s)Available

22 Days or more

1504212562450

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Conductive MC Nylon (Black) Shaft Bearing Available
Bearing details Stainless Needle Bearing Wheel Type Single Wheel

Additional Products in this Category

Tech Support