(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MCMO MC Nylon (Black) (for Low Floor with Heavy Loads)

MCMO MC Nylon (Black) (for Low Floor with Heavy Loads)
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Monomer Casting Nylon (Black)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Bearing: Radial ball bearings

PDF

Part Number

Configured Part Number is shown.

MCMO-100HW

 
Part Number
MCMO-100HW
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Monomer Casting Nylon (Black) Wheel outside diameter(φ) 100
Wheel Width(mm) 40 Hole diameter(φ) 12 Width of Hub(mm) 43
Shaft Bearing Available Bearing details Radial ball bearings Max. Allowable Load(N) 9800
Wheel Type Single Wheel

Please check the type/dimensions/specifications of the part MCMO-100HW in the MCMO MC Nylon (Black) (for Low Floor with Heavy Loads) series.

Additional Products in this Category

Tech Support