(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PNU Type Resin Urethane Rubber Wheel.

PNU Type Resin Urethane Rubber Wheel.
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Urethane Rubber
•Shaft Bearing: Available

PDF

Part Number

Configured Part Number is shown.

Part Number
PNU-75
PNU-100
PNU-130
PNU-150
PNU-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

12 Days or more

75321039
1 Piece(s)Available

12 Days or more

100321242
1 Piece(s)Available

12 Days or more

130352052
1 Piece(s)Available

12 Days or more

150382055
1 Piece(s)Available

12 Days or more

200422055

Loading...

  1. 1
 

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Urethane Rubber Shaft Bearing Available

Additional Products in this Category

Tech Support