(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PNA Type, Polybutadiene Rubber Wheels (with Sliding Bearings), Made of Resin

Part Number

Configured Part Number is shown.

Part Number
PNA-75
PNA-100
PNA-130
PNA-150
PNA-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
1 Piece(s)Available

12 Days or more

75321039
1 Piece(s)Available

12 Days or more

100321242
1 Piece(s)Available

12 Days or more

130382052
1 Piece(s)Available

12 Days or more

150382055
1 Piece(s)Available

12 Days or more

200422055

Loading...

  1. 1
 

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Shaft Bearing None

Additional Products in this Category

Tech Support