(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PU, Polyurethane

PU, Polyurethane
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Polyurethane
•Wheel outside diameter (f): 150
•Wheel Width (mm): 35
•Hole Diameter (f): 8

PDF

Part Number

Configured Part Number is shown.

PU-150

 
Part Number
PU-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

22 Days or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Polyurethane Wheel outside diameter(φ) 150
Wheel Width(mm) 35 Hole diameter(φ) 8 Width of Hub(mm) 40
Shaft Bearing Available Core Polypropylene Bearing details Radial ball bearings
Max. Allowable Load(N) 730 Wheel Type Single Wheel

Please check the type/dimensions/specifications of the part PU-150 in the PU, Polyurethane series.

Additional Products in this Category

Tech Support