(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Z-Axis Stages - V-groove Cross roller and Dovetail, Long travel

Manual Z-Axis Stages - V-groove Cross roller and Dovetail, Long travel
  • Volume Discount

A Z-axis stage which uses a dovetail groove, V groove and cross roller for the movement guide.

[Features]
· A Z-axis stage which uses a dovetail groove (D-T type), V groove and cross roller (V-CR type) for the travel guide.
· The rack and pinion feeding method allows for large distance movements.
· Can be widely used for applications requiring the positioning of cameras, sensors, and other items.
· Can fix with a free positioning type high retention lever clamp.
· As it is capable of precision positioning, it can be used also as a focusing unit such as a microscope.

Part Number

Configured Part Number is shown.

Part Number
LV-143
LV-243
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (width) (range of selection)
(mm)
Stage surface (width)
(mm)
1 Piece(s)Available

11 Days or more

1091~120115
1 Piece(s)Available

11 Days or more

-121 or More155

Loading...

  1. 1

Basic Information

Stage Surface Orientation Z-Axis Load Capacity (Range)(N) 50.1~100 Stage surface (length) (range of selection)(mm) 41~60
Feeding Method Rack and pinion type Guiding Mechanism V Groove And Cross Roller Table Material Aluminum Alloy
Table Surface Treatment Black anodize satined Stage surface (length)(mm) 60 Allowable Load(N) 98
Clamp Type Lever Type Travel Distance/Knob 1 Rotation 1 coarse rotation: approximately 6?mm; 1 fine rotation: approximately 0.68?mm Mounting position of the operation part Side
Moving Direction Z Axis 1 Direction

Additional Products in this Category

Tech Support