(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual Horizontal Z-Axis Stages - Cross Roller, High Accuracy (B33/B37)

Manual Horizontal Z-Axis Stages - Cross Roller, High Accuracy (B33/B37)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A highly accurate and light weight cross roller type stage (horizontal Z-axis).[Features]・ B33 series is a cross roller guide stage that moves a plane up and down
・ It is a structure that transmits the feed of the micrometer using the leverage in the vertical direction
・ "KG-" at the end of the part number is a high stiffness type
・ A differential micrometer is also available as a feeding method.
・ The B37 series has a specification that the operating surface is directly moved up and down with a micrometer and can secure more travel length compared to the B33 series
[Applications]・ Adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B33-25A
B33-40A
B33-40B
B33-40KGA
B33-60A
B33-60B
B33-60KGA
B33-60KGB
B33-70KGA
B33-70KGB
B33-80A
B33-80B
B37-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSLoad Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (Z Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type)
1 Piece(s)Available

8 Days or more

105~30~25~2530.1~35Black Anodize25259.8±235504.082.52.37Standard
1 Piece(s)Available

8 Days or more

105~3026~4026~4035.1~40Black Anodize40409.8±3401001.961.630.97Standard
1 Piece(s)Available

8 Days or more

105~3026~4026~4035.1~40Black Anodize40409.8±3401001.961.630.97Coarse/Fine Feeds
1 Piece(s)Available

11 Days or more

105~3026~4026~4040.1~50Black Anodize404019.6±3451001.030.520.6Standard
1 Piece(s)Available

8 Days or more

105~3041~6041~6035.1~40Black Anodize606019.6±3401001.010.720.21Standard
1 Piece(s)Available

11 Days or more

105~3041~6041~6035.1~40Black Anodize606019.6±3401001.010.720.21Coarse/Fine Feeds
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6050.1~60Black Anodize606039.2±5551000.110.230.17Standard
1 Piece(s)Available

12 Days or more

1030.1~5041~6041~6050.1~60Black Anodize606039.2±5551000.110.230.17Coarse/Fine Feeds
1 Piece(s)Available

8 Days or more

1030.1~5061~9061~9050.1~60Clear Anodize707039.2±5551000.110.230.17Standard
1 Piece(s)Available

11 Days or more

1030.1~5061~9061~9050.1~60Clear Anodize707039.2±5551000.110.230.17Coarse/Fine Feeds
1 Piece(s)Available

8 Days or more

105~3061~9061~9050.1~60Black Anodize808029.4±5551000.550.220.06Standard
1 Piece(s)Available

11 Days or more

105~3061~9061~9050.1~60Black Anodize808029.4±5551000.550.220.06Coarse/Fine Feeds
1 Piece(s)Available

8 Days or more

1030.1~5041~6041~6060.1~70Black Anodize606049±6.5701000.390.250.16Standard

Loading...

  1. 1

Basic Information

Stage Surface Orientation Horizontal Surface Z-Axis Travel (Range) ~ ±10mm Feeding Method Micrometer Head
Guiding Mechanism Cross Roller Table Material Aluminum Z-Axis Stage Surface Horizontal
Through Hole (Table Center Hole) No Table Straightness(µm) 3 Feed Knob Position Center
Clamp Standard Reversed Standard Feed pitch(mm) 0.5

Additional Products in this Category

Tech Support