(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Longer Stroke than Crossed Roller Bearing Rotary States. Applicabke for Resistance Load equivalent to Lab Jacks.
Part Number
Configured Part Number is shown.
Part Number |
ZHRD30-60 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel per Ring Rotation (mm) | Load Capacity (N) | Parallelism (µm) | Weight (kg) | Accessories (4 pcs.) | |
Type | No. | |||||||
ZHRD | 30-60 | 60x60 | 30 | 15 | 68.6 | 50µm | 0.50 | SCB4-8 |
30-90 | 90x90 | 0.59 | ||||||
30-T | - | 0.42 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
ZHRD30-60 |
ZHRD30-90 |
ZHRD30-T |
Loading...
Stage Surface Orientation | Horizontal Surface Z-Axis | Travel Distance (Selection Range) | ±10~30mm | Load Capacity (Range)(N) | 50.1~100 |
---|---|---|---|---|---|
Guiding Mechanism | Helicoid type | Table Material | Aluminum Alloy | Table Surface Treatment | Black Anodize |
Allowable Load(N) | 68.6 | Travel Distance (Z Distance)(mm) | 30 | Z-Axis Stage Surface | Horizontal Surface Z-Axis |
Table Parallelism(µm) | 50 | Feed Knob Position | Side | Reversed | Standard |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy