(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Stage offering high precision and high rigidity by utilizing the HG-VCR method.
· Both the standard and symmetric types can be configured symmetrically.
· Feed screw, standard micro, and fine-pitched micro feeding methods are available.
· Clamp types include plate clamps and operation-side clamps.
· Can be widely used for applications requiring the precise positioning of cameras, sensors, work, and other items.
Part Number |
---|
LZ-6042-CR8 |
LZ-7042-C1 |
LZ-7042-C6 |
Part Number |
---|
Loading...
Stage Surface Orientation | Z-Axis | Load Capacity (Range)(N) | 30.1~50 | Guiding Mechanism | V Groove And Cross Roller |
---|---|---|---|---|---|
Table Material | Stainless Steel | Table Surface Treatment | Black oxide chromium | Allowable Load(N) | 49 |
Moment Rigidity And Pitch Rigidity("/N•cm) | 0.04 | Moment Rigidity And Yaw Rigidity("/N•cm) | 0.04 | Moment Rigidity And Roll Rigidity("/N•cm) | 0.02 |
Clamp Type | Plate Clamp | Mounting position of the operation part | Center | Moving Direction | Z Axis 1 Direction |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy