(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
The ASD speed controller is small compared to conventional products. Fine adjustment of low flow rates is made simple. Smaller in size with a maximum flow rate equivalent to conventional products.
[Features]
· More compact compared to conventional types.
・ Enables fine adjustment in low flow rate regions. Compact in size, but the maximum flow rate is equivalent to that of a conventional product.
· The tube is connected by a PushOne® fitting. Requires no jigs or tools for connect to the tubes.
· A flame retardant resin (UL94 V-0 standard EQUIV) is utilized. The material utilizes a flame retardant PBT resin. A UL94 V-0 standard fitting with superior self-extinguishing properties. This fitting is usable in spatter dispersion environments.
· Electroless nickel plated. Degradation of the surface is minimal. The elution of copper ions into the fluids is also prevented.
· The R threads are sealed. Therefore, wrapping the threads with sealing tape is not required.
Part Number
Configured Part Number is shown.
Part Number |
---|
ASD4-M5-I |
ASD4-M5-O |
ASD6-M5-I |
ASD6-M5-O |
ASD6-R1/4-O |
ASD6-R1/8-I |
ASD6-R1/8-O |
ASD8-R1/4-O |
ASD10-R3/8-O |
Part Number |
---|
Loading...
Type | Speed Controller | Body Material | Flame Retardant PBT Resin | Main Body Shape | Universal |
---|---|---|---|---|---|
Environment, Applications | Standard | Operating Temperature Range(℃) | 5::60 | Thread Portion Material | Brass |
Operating Pressure Range(MPa) | ::1.0 | Knob Type | Standard | Joint Type | Male thread + One-Touch Couplings |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy