(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Accident prevention due to cylinder rod popping out.
[Features]
Meter out control type:
A control valve with a cylinder speed control function and a fixed throttle and rapid air supply function.
Meter-in control type:
A control valve with a cylinder speed control function and a rapid air supply function.
Part Number
Configured Part Number is shown.
ASS300-N02
Meter out control type
Meter-in control type
Type | Part number | Connection port diameter | Controlled flow | Free flow | Weight g | ||
---|---|---|---|---|---|---|---|
Sonic conductance dm^3/ (s*bar) | Critical pressure ratio | Sonic conductance dm^3/ (s*bar) | Critical pressure ratio | ||||
Meter out control type | ASS100 | 1/8 | 0.44 | 0.45 | 1.7 | 0.5 | 97 |
ASS300 | 1/4, 3/8 | 2.6 | 4 | 220 | |||
ASS500 | 1/2, 3/4 | 9.5 | 10 | 580 | |||
ASS600 | 3/4, 1 | 14.6 | 16.4 | 950 | |||
Meter-in control type | ASS110 | 1/8 | 0.44 | 0.25 | 1 | 0.35 | 97 |
ASS310 | 1/4, 3/8 | 3 | 4.2 | 220 |
Operating fluid | Air |
---|---|
Maximum Operating Pressure | 0.7 MPa |
Ambient and operating fluid temperatures | -5 to +60°C (No freezing) |
Set pressure | 0.1-0.5 MPa |
Part number | D | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | P | d | h | T | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ASS100 | ASS110 | 1/8 | 50 | 17 | 4 | 14 | 52 | 20 | 5 | 9 | 20 | 5 | 10 | 2 |
ASS300 | ASS310 | 1/4·3/8 | 63 | 16.5 | 5 | 23 | 73 | 26 | 6 | 12 | 30 | 6 | 12 | 3.2 |
ASS500 | — | 1/2·3/4 | 90 | 30.5 | 6 | 27 | 99 | 38 | 6 | 13 | 35 | 7 | 14 | 2.3 |
ASS600 | — | 3/4·1 | 112 | 26 | 6 | 31 | 116 | 46 | 6 | 14 | 65 | 7 | 14 | 3.2 |
Type | Speed Controller | Control Method | Meter-Out | Environment, Applications | Standard |
---|---|---|---|---|---|
Operating Pressure Range(MPa) | 0.1:: 0.5 | Joint Type | Both sides tapped | Option | Without bracket |
Types of Screw | N | Body Size | 3 |
Please check the type/dimensions/specifications of the part ASS300-N02 in the Extension Prevention System SSC Valve series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy