(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - Inline, Polybutylene, Adjustable, SCL2-N Series

Flow Controls - Inline, Polybutylene, Adjustable, SCL2-N Series
  • Volume Discount

Grease with low-evaporation ability is used. Specialty of linear flow rate *This series is under revision of CAD data. This will be available as soon as modifications are complete.

[Features]
▪ Grease with low-evaporation ability is used.
▪ It has specialty of linear flow rate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SCL2-N-06-H66-010
SCL2-N-08-H88-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Tube Diameter
(mm)
Applicable Tube Diameter 2
(mm)
Size of Body Max. Flow
(l/min)
1 Piece(s)Available

8 Days or more

661/8 Screw Equivalent13
1 Piece(s)Available

8 Days or more

881/4 Screw Equivalent300

Loading...

  1. 1

Basic Information

Type Speed Controller Body Material Polybutylene Terephthalate Control Direction Depends on the Mounting Method
Main Body Shape Straight Environment, Applications Standard / Ozone Resistance Operating Temperature Range(℃) 0::60
Operating Pressure Range(MPa) ::1 Knob Type With Flat-Blade Screwdriver Groove Lock Nut Type Ring Nut
Joint Type One-touch coupling one both sides Clean Spec. No Clean Specifications Material Limit Without Material Limit

Additional Products in this Category

Tech Support