(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
This speed controller makes it easy to control speed in the low-flow rate region.
Part Number
Configured Part Number is shown.
Part Number |
---|
Loading...
Type | Speed Controller | Main Body Shape | Elbow | Environment, Applications | Standard / Sputtering Resistance |
---|---|---|---|---|---|
Operating Temperature Range(℃) | -5::60 | Thread Portion Material | C3604: Brass | Operating Pressure Range(MPa) | 0.05::0.7 |
Knob Type | Standard | Lock Nut Type | Chamfered with Two Parallel Planes | Joint Type | Male thread + One-Touch Couplings |
Max. Operating Pressure(MPa) | 0.7 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy