(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flow Controls - In-Line, Miniature

Flow Controls - In-Line, Miniature

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flow Controls - In-Line, Miniature
  • Flow Controls - In-Line, Miniature
  • Volume Discount

Compact size and In-Line Type Flow Rate Controller intended to avoid interference

  • inCAD Components
Flow Rate Control Valves - In-Line, Miniature:Related Image
・Materials
[ M ] Material: Polybutylene Terephthalate
Thread: Brass (Nickel Plating)

Specifications

Part Number-Nominal-Color
SPSNL4
MNSPJS6
-
-
M5
M5

-

W
Part NumberColorABCEWrench Flats
H
Thread Size
M
Mass (g)
TypeDMinMax
SPJNSK4B (Black)
W (White)
39.843.3410109M5x0.812.5
642.846.3412109M5x0.813.4
[ ! ]For orders larger than indicated quantity, please request a quotation.
Part Number
SPJNSK4-B
SPJNSK4-W
SPJNSK6-B
SPJNSK6-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. D
(mm)
Main Body Color
1 Piece(s)Available

8 Days or more

4B (Black)
1 Piece(s)Available

8 Days or more

4W (White)
1 Piece(s)Available

8 Days or more

6B (Black)
1 Piece(s)Available

8 Days or more

6W (White)

Loading...

  1. 1

More Information

Flow Rate Control Valves - In-Line, Miniature:Related Image
 

Basic Information

Applicable Fluid Chemical Body Material Brass Main Body Shape Others
Environment, Applications Standard Operating Temperature Range(℃) 0::60 Joint Type Both sides tapped
Nominal of Thread M M5

Additional Products in this Category

Complementary Products

MISUMI Unit Example related to this product

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.