(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector H Type Elbow Connector (Part Numbers)

Touch Connector H Type Elbow Connector
  • Volume Discount

A one-touch fitting with high pull-out strength and durability. Metal elbow connector.

[Features]
· Utilizes a special locking ring to provide maximum pull-out force and durability for this one-touch fitting.
· The O-ring has been replaced with a Viton® packing seal to support high temperatures. Optimally suited to P flexible piping (please install an OF, such as CKN-6-01-H-OF, at the end).
· To insert multilayered tubing, peel off the outer section and install the one-touch coupling.
· The life of the tube can be increased significantly by fitting a standard metal cap to prevent exposure of the inner tube.
· All-metal types have exceptional strength under tough conditions.
· Thread section sealing (R thread): The thread section is sealed. Therefore, the fitting can be used directly for piping.
· The body and thread section of the elbows and branch tee are rotatable.
· *This is not a rotary type fitting.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CKL-6-01H
CKL-6-02H
CKL-6-03H
CKL-8-01H
CKL-8-03H
CKL-10-01H
CKL-10-02H
CKL-10-03H
CKL-10-04H
CKL-12-02H
CKL-12-03H
CKL-12-04H
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Thread Size T
1 Piece(s)Available

13 Days or more

6R1/8
1 Piece(s)Available

8 Days or more

6R1/4
1 Piece(s)Available

13 Days or more

6R3/8
1 Piece(s)Available

8 Days or more

8R1/8
1 Piece(s)Available

8 Days or more

8R3/8
1 Piece(s)Available

8 Days or more

10R1/8
1 Piece(s)Available

8 Days or more

10R1/4
1 Piece(s)Available

22 Days or more

10R3/8
1 Piece(s)Available

8 Days or more

10R1/2
1 Piece(s)Available

13 Days or more

12R1/4
1 Piece(s)Available

8 Days or more

12R3/8
1 Piece(s)Available

13 Days or more

12R1/2

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Brass Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Screw Mount Screw Mount Connection Elbow Elbows Elbow Connector H Type
Operating Temperature -5::60

Additional Products in this Category

Tech Support