(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Touch Connector Five, Coupling Plug PL

Touch Connector Five, Coupling Plug PL
  • Volume Discount

[Features]
· TCV is composed of only five components. Fewer-components lower the cost considerably.
· A solid resin body type is available in both male and elbow connector styles.
· A newly designed stainless-steel locking ring assures a complete tube connection
· A newly designed ring backing assures a complete seal.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
F6-PL
F6-PLW
F8-PL
F8-PLW
F10-PL
F12-PL
F12-PLW
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Main Body Color
1 Piece(s)Available

8 Days or more

6Black
1 Piece(s)Available

13 Days or more

6White
1 Piece(s)Available

8 Days or more

8Black
1 Piece(s)Available

8 Days or more

8White
1 Piece(s)Available

8 Days or more

10Black
1 Piece(s)Available

8 Days or more

12Black
1 Piece(s)Available

11 Days or more

12White

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Flame Retardant PBT Seal Material NBR (Nitrile Rubber)
Thread Portion Material No Thread Part Application Standard/Mini Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Other shapes Other Shapes Coupling plug PL Operating Temperature -5::60

Additional Products in this Category

Tech Support