(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) 45° Elbow

Junron One-Touch Fitting W Series (Spot Welding Equipment for Piping) 45° Elbow
  • Volume Discount

Non-flammable. Superior body strength and impact resistance. The tube grip comes with a rotating mechanism. All the sealing material is water resistant NBR. No need for sealing tape. The R (PT) thread part and resin connection part rotate.

[Features]
· Plastic portion conforms to UL94V-0 flame retardant rating.
· The burst strength of the R (PT) resin press fit part is 30% stronger than that of conventional parts.
· The shock resistance has improved tremendously thanks to a new tube grip mechanism.
· The tube clip rotates smoothly in the fitting and prevents tube breakage due to rotation of the tube.
· Water resistant O-ring and V-seal made of NBR.
· R (PT) screw part is already sealed, hence sealing tape is not required.
· The combined part of the R (PT) screw part of the elbow tee and the resin part can be rotated after setting, meaning the piping can be installed in any direction and the screw part can be tightened even if the resin part is fixed.

PDF

Part Number

Configured Part Number is shown.

Part Number
WL45-06-01
WL45-06-02
WL45-06-03
WL45-08-01
WL45-08-02
WL45-08-03
WL45-10-01
WL45-10-02
WL45-10-03
WL45-10-04
WL45-12-01
WL45-12-02
WL45-12-03
WL45-12-04
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Size 1
(φ)
Terminal Screw T (inches)
(inch)
1 Piece(s)Available

14 Days or more

61/8
1 Piece(s)Available

14 Days or more

61/4
1 Piece(s)Available

14 Days or more

63/8
1 Piece(s)Available

14 Days or more

81/8
1 Piece(s)Available

14 Days or more

81/4
1 Piece(s)Available

14 Days or more

83/8
1 Piece(s)Available

14 Days or more

101/8
1 Piece(s)Available

14 Days or more

101/4
1 Piece(s)Available

14 Days or more

103/8
1 Piece(s)Available

14 Days or more

101/2
1 Piece(s)Available

14 Days or more

121/8
1 Piece(s)Available

14 Days or more

121/4
1 Piece(s)Available

14 Days or more

123/8
1 Piece(s)Available

14 Days or more

121/2

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Flame Retardant Resin PBT Ul94 V-0 Compliant V-Sealing Material Water-resistant NBR
Terminal Screw Material Brass Application Standard/Mini Applicable Fluid Water / Air
Fitting Type Screw Mount Connection Screw Mounting, Direction Elbow Elbows 45° Elbow
Operating Temperature Range 0::+60

Additional Products in this Category

Tech Support