(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Touch Connector Fuji, H Type, Cast Male Elbow

Touch Connector Fuji, H Type, Cast Male Elbow
  • Volume Discount

[Features]
· This new fitting has a protection sleeve which prevents weld spatter from adhering around the release level.
· Most one touch connectors have a plastic release ring only and they are often damaged by weld spatter

PDF

Part Number

Configured Part Number is shown.

 
Part Number
8-01MLB-H
8-03MLB-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSThread Size T
1 Piece(s)Available

13 Days or more

10R1/8
1 Piece(s)Available

13 Days or more

10R3/8

Loading...

  1. 1

Basic Information

Type Touch Connectors Body Material Zinc Alloy Seal Material NBR (Nitrile Rubber)
Thread Portion Material C3604 (Brass) Application Standard/Mini / Sputtering Resistance Applicable Fluid Industrial water / Compressed Air (Including Vacuum)
Fitting Type Screw Mount Screw Mount Connection Elbow Elbows Forged Meiruerubo
Operating Temperature -5::60 Tube Size 1(φ) 8

Additional Products in this Category

Tech Support