(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Cooling Tube Fitting Long Type Straight with Hexagonal Hole

Mold Cooling Tube Fitting Long Type Straight with Hexagonal Hole
  • On Sale Till 14/06/2024
  • Volume Discount

[Features]
•One-touch fitting for general pneumatic pipes and mold cooling.
•Inner diameter hexagon type tightening is supported even in narrow mounting locations and narrow pitch.
•A total of 8 types are available.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
POC8-01-L40
POC8-01-L50
POC8-01-L60
POC8-01-L70
POC8-01-L80
POC8-01-L90
POC8-01-L100
POC8-01-L110
POC8-02-L50
POC8-02-L60
POC8-02-L70
POC8-02-L80
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal of Thread 1 Full Length
(mm)
1 Piece(s)Available

9 Days or more

1/840
1 Piece(s)Available

9 Days or more

1/850
1 Piece(s)Available

9 Days or more

1/860
1 Piece(s)Available

Same day

Stock

1/870
1 Piece(s)Available

9 Days or more

1/880
1 Piece(s)Available

9 Days or more

1/890
1 Piece(s)Available

9 Days or more

1/8100
1 Piece(s)Available

9 Days or more

1/8110
1 Piece(s)Available

9 Days or more

1/450
1 Piece(s)Available

9 Days or more

1/460
1 Piece(s)Available

9 Days or more

1/470
1 Piece(s)Available

9 Days or more

1/480

Loading...

  1. 1

Basic Information

Type One-Touch Couplings Body Material Brass Application Standard/Mini / Control the mold temperature
Applicable Fluid Water / Air Fitting Type Screw Mount Direction Operating Temperature 0::60
Tube Size 1(φ) 8 Types of connection screw 1 R

Additional Products in this Category

Tech Support