(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel for Dedicated Caster H Series, Heavy Duty MC Nylon Wheel, H-MCB (GOLD CASTER) (Part Numbers)

Wheel for Dedicated Caster H Series, Heavy Duty MC Nylon Wheel, H-MCB (GOLD CASTER)
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: MC Nylon
•Shaft Bearing: Available

Part Number
H-100MCB
H-130MCB
H-150MCB
H-200MCB
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Allowable Load
(kg)
1 Piece(s)Available

12 Days or more

100451257450
1 Piece(s)Available

12 Days or more

130502060550
1 Piece(s)Available

12 Days or more

150502060600
1 Piece(s)Available

14 Days or more

200632571660

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material MC Nylon Shaft Bearing Available

Additional Products in this Category

Tech Support