(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SWUW Antibacterial White Urethane Foam (for Stainless Steel)

SWUW Antibacterial White Urethane Foam (for Stainless Steel)
  • Volume Discount

• Wheel Type: Outer Ring + Wheel
• Tire Material: Antibacterial White Urethane
• Shaft Bearing: Available
• Wheel Type: Single Wheel
• Core: Stainless steel 304

PDF

Part Number

Configured Part Number is shown.

SWUW-100

 
Part Number
SWUW-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Antibacterial White Urethane Wheel outside diameter(φ) 100
Wheel Width(mm) 35 Hole diameter(φ) 10 Width of Hub(mm) 42
Shaft Bearing Available Core Stainless steel 304 Bearing details Stainless Needle Bearing
Max. Allowable Load(N) 1470 Wheel Type Single Wheel

Additional Products in this Category

Tech Support