(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wheel for Dedicated Caster W Series, Medium Duty Rubber Wheel, W-RB (GOLD CASTER)

Wheel for Dedicated Caster W Series, Medium Duty Rubber Wheel, W-RB (GOLD CASTER)
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Shaft Bearing: Available

Part Number
W-75RB
W-100RB
W-130RB
W-150RB
W-180RB
W-200RB
W-250RB
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Allowable Load
(kg)
1 Piece(s)Available

8 Days or more

7532103580
1 Piece(s)Available

8 Days or more

100351242130
1 Piece(s)Available

8 Days or more

130382052180
1 Piece(s)Available

8 Days or more

150452053200
1 Piece(s)Available

8 Days or more

180452055220
1 Piece(s)Available

8 Days or more

200452055250
1 Piece(s)Available

11 Days or more

250502589330

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Shaft Bearing Available

Additional Products in this Category

Tech Support