(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Medium-Load Caster, P-W Type, Logllan (Urethane) Wheel, Wheels Only

Medium-Load Caster, P-W Type, Logllan (Urethane) Wheel, Wheels Only
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Loglan (Urethane)
•Shaft Bearing: Available
•Foil Material: Steel plate

PDF

Part Number

Configured Part Number is shown.

 
Part Number
P-75W
P-100W
P-130W
P-150W
P-200W
P-250W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Load
(kg)
1 Piece(s)Available

8 Days or more

1075321035120
1 Piece(s)Available

8 Days or more

10100321242180
1 Piece(s)Available

8 Days or more

10130352052250
1 Piece(s)Available

8 Days or more

10150382055300
1 Piece(s)Available

8 Days or more

10200422055400
1 Piece(s)Available

8 Days or more

-250502564500

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Loglan (Urethane) Shaft Bearing Available
Foil material Steel plate

Additional Products in this Category

Tech Support