(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MC Monomer Casting Nylon (for Stainless Low Floor Heavy Load)

MC Monomer Casting Nylon (for Stainless Low Floor Heavy Load)
  • Volume Discount

•Wheel Type: Integrated
•Tire Material: Monomer Casting Nylon (Blue)
•Shaft Bearing: Available
•Wheel Type: Single Wheel
•Bearing: Stainless Radial Ball Bearing

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MC-50HWSU
MC-65HWSU
MC-75HWSU
Part NumberMinimum order quantityVolume DiscountDays to Ship Wheel outside diameter
(φ)
Wheel Width
(mm)
Hole diameter
(φ)
Width of Hub
(mm)
Max. Allowable Load
(N)
1 Piece(s)Available

20 Days or more

5032.5835.52940
1 Piece(s)Available

12 Days or more

653610393920
1 Piece(s)Available

12 Days or more

753910424900

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Monomer Casting Nylon (Blue) Shaft Bearing Available
Bearing details Stainless Radial Ball Bearing Wheel Type Single Wheel

Additional Products in this Category

Tech Support