(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Special Caster Pneumatic Wheel, HL

Special Caster Pneumatic Wheel, HL
  • Volume Discount

•Wheel Type: Outer Ring + Wheel
•Tire Material: Rubber
•Hole Diameter (f): 20
•Width of Hub (mm): 82
•Wheel Outer Diameter E Dimension (mm): 118

Part Number

Configured Part Number is shown.

2.50-4HL

Part Number
2.50-4HL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Wheel Type Outer Ring + Wheel Tire Material Rubber Wheel outside diameter(φ) 225
Wheel Width(mm) 68 Hole diameter(φ) 20 Width of Hub(mm) 82
Allowable Load(kg) 85 Wheel Outer Diameter E(mm) 118

Please check the type/dimensions/specifications of the part 2.50-4HL in the Special Caster Pneumatic Wheel, HL series.

Additional Products in this Category

Tech Support