(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating, BSB26 (Part Numbers)

Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating, BSB26

Click this image to zoom it.

Move the mouse over the image to zoom

  • Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating, BSB26
  • Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating, BSB26
  • Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating, BSB26
  • Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating, BSB26
  • Volume Discount

A linear ball guide stage (XY-axis) that achieves "high stiffness and high accuracy."[Features]・ Achieved high stiffness and high accuracy by adopting stainless steel as the body material and gothic arch grooves in the guide part.
・ The perpendicularity of assembly is within 10 μm.
・ Four types of stage surface sizes are available: 25 × 25 mm, 40 × 40 mm, 60 × 60 mm, and 80 × 80 mm square.
・ The feed position can be selected from the center or the side drive.
・ A wide variety of feeding methods are available.
[Applications]・ Precision adjustment of cameras, microscopes, sensors and optical components
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

(i)Caution

  • Delivery times for some of our products may be delayed as national government authorities have imposed limit of capacity at our production sites.

PDF

Part Number

Configured Part Number is shown.

BSB26-60CR1

 
Part Number
BSB26-60CR1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35-6060192.1±6.5±6.532300.130.160.13SideStandardRight and Left-Knob Operation0.5mmStandard Grease

Loading...

  1. 1

Basic Information

Guiding Mechanism Linear Ball Table Material Stainless Steel Table Surface Treatment Low Temperature Black Chrome Plating
Through Hole (Table Center Hole) No Table Straightness(µm) 3

Please check the type/dimensions/specifications of the part BSB26-60CR1 in the Manual XY-Axis Stages - Linear Ball Guide, Stainless Steel, Low Temperature Black Chrome Plating, BSB26 series.

Products like this...

Part Number
BSB26-25AFH
BSB26-25AFH-J
BSB26-25AFH-L
BSB26-60CR1-J
BSB26-60CR1-L
BSB26-60CR15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Table Parallelism
(µm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed Knob Position Clamp Reversed Feed method (micrometer type) Feed method (feed screw type) Feed pitch
(mm)
Grease Specifications
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm30.1~50~25~2520.1~25-252538.2±3.2±3.2243032.22.2CenterStandardStandard-Hex wrench operation0.25mmStandard Grease
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm30.1~50~25~2520.1~25-252538.2±3.2±3.2243032.22.2CenterStandardStandard-Hex wrench operation0.25mmClean Grease:AFF
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm30.1~50~25~2520.1~25-252538.2±3.2±3.2243032.22.2CenterStandardStandard-Hex wrench operation0.25mmVacuum Grease:Fomblin
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35-6060192.1±6.5±6.532300.130.160.13SideStandardRight and Left-Knob Operation0.5mmClean Grease:AFF
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35-6060192.1±6.5±6.532300.130.160.13SideStandardRight and Left-Knob Operation0.5mmVacuum Grease:Fomblin
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm100.1 or More41~6041~6030.1~35-6060192.1±6.5±6.532300.130.160.13SideDiscRight and Left-Knob Operation0.5mmStandard Grease

Additional Products in this Category

Tech Support