(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Cross Roller Guide, High Accuracy, XYPG/XYPGN/XYPCG

Manual XY-Axis Stages - Cross Roller Guide, High Accuracy, XYPG/XYPGN/XYPCG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount
  • Lead Time Reduction

Lightweight and High Precision Cross Roller Stages made of aluminum alloy.

  • inCAD Components
[High Precision] XY-Axis Stages - Cross Roller:Related Image
>> For a comparison chart with economical standard stages, see >> Click here
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize

Specifications

Part Number
XYPG80
[ ! ]Standard Stages Similar Products (available for limited sizes only): XYCRS (Click here)
■Micrometer Head (XYPG, XYPGN) / Feed Screw (XYPCG)
Part NumberTop ViewFront ViewSide View
TypeAStandard MicrometerFeed ScrewEFJDGHT1LTPQXd1d2
(B)Travel Distance (mm)(B)Travel Distance (mm)
XYPG
XYPCG
XYPGN
(Dowel Hole Type for 40 and 60 only)
2525±3.211±3.24.56.56.89.38.523.54.523.530610.5202.54.22
4026±6.522.3±6.51218.511.51312.834.56.532.8401014.5323.563.5
602016.31218.511.51312.834.56.532.8401014.5504.584
8043.5±12.5101722*11.51810.834.55.730.8401014.5704.584.5
*10028.5--172211.51810.834.55.730.8401014.5904.584.5
*12067.5±25--132011.5211848.09.5486010181004.584.5
[ NG ]* A100 and 120 are not available for Feed Screw Type (XYPCG). * When A=80 for the Feed Screw Type (XYPCG), F=20.
· Performance
AStage Surface (mm)Load Capacity (N)AccuracyMoment Load Capacity (N·m)Moment Rigidity ("/N·cm)ParallelismWeight (kg)Accessories (4 pcs.)
StraightnessParallelismPitchingYawingPitchingYawingRollingPitchingYawingRollingType M-L
2525x259.83µm20µm30"30"0.40.80.44.835.704.8360µm0.08SCB2-6
4040x4017.625"15"2.02.22.00.660.840.660.28SCB3-6
6060x6044.15.24.35.20.190.220.190.50SCB4-6
8080x8093.117.315.117.30.090.100.091.00SCB4-6
100100x10014033.030.033.00.110.140.111.40SCB4-6
120120x12018057.244.757.20.040.040.043.20SCB4-10
[ ! ]XYPG and XYPGN: Micrometer Head Resolution 10µm/division
[ ! ]For orders larger than indicated quantity, please request a quotation.

Alterations

[High Precision] XY-Axis Stages - Cross Roller:Related Image
[ ! ]For micrometer head or feed screw mounted in positions other than shown below, see "Specification Selectable Type". (>> Click here)
[ ! ]Knob Cover HDCVR13 (Sold Separately): Ø13 mm knob diameter can be increased by installing the cover. >> Click here
[ ! ]Extension Cover HDEXT13 (Sold Separately): Ø13 mm head or feed screw knobs can be extended by installing the cover. >> Click here

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYPCG25
XYPCG40
XYPCG60
XYPCG80
XYPG25
XYPG40
XYPG60
XYPG80
XYPG100
XYPG120
XYPGN40
XYPGN60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Feeding Method Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Moment Rigidity (Pitching)
("/N•cm)
Moment Rigidity (Yawing)
("/N•cm)
Moment Rigidity (Rolling)
("/N•cm)
Feed method (micrometer type) Feed method (feed screw type)
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm5~30~25~2525.1~30Feed Screw25259.8±3.2±3.2304.835.74.83-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm5~3026~4026~4035.1~40Feed Screw404017.6±6.5±6.5400.660.840.66-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~6035.1~40Feed Screw606044.1±6.5±6.5400.190.220.19-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm50.1~10061~9061~9035.1~40Feed Screw808093.1±6.5±6.5400.090.10.09-Knob
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm5~30~25~2525.1~30-25259.8±3.2±3.2304.835.74.83Standard-
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm5~3026~4026~4035.1~40-404017.6±6.5±6.5400.660.840.66Standard-
1 Piece(s)Available

10 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~6035.1~40-606044.1±6.5±6.5400.190.220.19Standard-
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm50.1~10061~9061~9035.1~40-808093.1±12.5±12.5400.090.10.09Standard-
1 Piece(s)Available

10 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12035.1~40-100100140±12.5±12.5400.110.140.11Standard-
1 Piece(s)Available

12 Days or more

10±10~30mm±10~30mm100.1 or More91~12091~12050.1~60-120120180±25±25600.040.040.04Standard-
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm5~3026~4026~4035.1~40-404017.6±6.5±6.5400.660.840.66Standard-
1 Piece(s)Available

12 Days or more

10~ ±10mm~ ±10mm30.1~5041~6041~6035.1~40-606044.1±6.5±6.5400.190.220.19Standard-

Loading...

  1. 1
 

Basic Information

Guiding Mechanism Cross Roller Table Material Aluminum Alloy Table Surface Treatment Black Anodize
Through Hole (Table Center Hole) No Table Straightness(µm) 3 Table Parallelism(µm) 20
Feed Knob Position Side Clamp Standard Reversed Standard
Feed method (feed pitch)(mm) 0.5

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.