(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Square Dovetail Slide XY-Axes Stages with 18mm travel per knob rotation.
Part Number
Configured Part Number is shown.
Part Number | [ M ]Material | [ S ]Surface Treatment |
XYFG25 | Low Cadmium Brass | Black Fluororesin Treatment |
XYFG40 | Aluminum Alloy | Black Anodize |
XYFG60 |
Part Number |
XYFG40 |
Part Number | Stage Surface (mm) | Travel Distance (mm) | Travel per Knob Rotation (mm) | Load Capacity (N) | Travel Accuracy | Weight (kg) | Accessories (4 pcs.) | |
Type | No. | Straightness | Type M-L | |||||
XYFG | 25 | 25x25 | ±5 | 17 | 28.4 | 20µm | 0.18 | SCB2-12 |
40 | 40x40 | ±10 | 20 | 27.4 | 0.37 | SCB4-6 | ||
60 | 60x60 | ±20 | 18 | 29.4 | 30µm | 1.19 | SCB4-6 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
XYFG25 |
XYFG40 |
XYFG60 |
Part Number |
---|
Loading...
Load Capacity (Range)(N) | 5~30 | Feeding Method | Rack & Pinion | Guiding Mechanism | Dovetail Slide |
---|---|---|---|---|---|
Through Hole (Table Center Hole) | No | Feed Knob Position | Center | Reversed | Standard |
Feed method (with vernier scale) | With Vernier Scale |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy