(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
High-precision stage using V groove and cross roller (V-CR type) for the travel guide.
Can be used for a wide range of purposes, such as precise positioning of the work and a sampling stage of measurement equipment.
• [LD-241] [LD-243]
The operating section is attached on the center or the side.
Feeding is performed with a standard micrometer or a digital micrometer.
• [LD-242]
Available with a vernier scale or magnescale.
Part Number
Configured Part Number is shown.
LD-241-C1
Load Capacity (Range)(N) | 100.1 or More | Stage surface (length) (range of selection)(mm) | 121 or More |
---|---|---|---|
Stage surface (width) (range of selection)(mm) | 121 or More | Feeding Method | [Micrometer Heads] Standard Micrometer |
Guiding Mechanism | [Cross Roller] V Groove And Cross Roller | Table Material | Steel |
Table Surface Treatment | [Low Temperature Black Chrome] Hard black chrome | Stage surface (length)(mm) | 125 |
Stage surface (width)(mm) | 150 | Allowable Load(N) | 245 |
Parallelism(µm) | 60 | Moment Rigidity And Pitch Rigidity("/N•cm) | 0.02 |
Show More | |||
Moment Rigidity And Yaw Rigidity("/N•cm) | 0.02 | Moment Rigidity And Roll Rigidity("/N•cm) | 0.01 |
Clamp Type | [Disk] Plate Clamp | Travel Distance/Knob 1 Rotation | 0.5mm |
Mounting position of the operation part | Center | Moving Direction | 2 Direction of XY Axis |
RoHS | 10 | - | - |
Show Less |
Load Capacity (Range)(N) | 100.1 or More | Stage surface (length) (range of selection)(mm) | 121 or More | Stage surface (width) (range of selection)(mm) | 121 or More |
---|---|---|---|---|---|
Feeding Method | Standard Micrometer | Guiding Mechanism | V Groove And Cross Roller | Table Material | Steel |
Table Surface Treatment | Hard black chrome | Stage surface (length)(mm) | 125 | Stage surface (width)(mm) | 150 |
Allowable Load(N) | 245 | Parallelism(µm) | 60 | Moment Rigidity And Pitch Rigidity("/N•cm) | 0.02 |
Moment Rigidity And Yaw Rigidity("/N•cm) | 0.02 | Moment Rigidity And Roll Rigidity("/N•cm) | 0.01 | Clamp Type | Plate Clamp |
Travel Distance/Knob 1 Rotation | 0.5mm | Mounting position of the operation part | Center | Moving Direction | 2 Direction of XY Axis |
Please check the type/dimensions/specifications of the part LD-241-C1 in the Manual XY-Axis Stages - V-Groove Cross Roller, High-Precision series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy