(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Dovetail, Rack and Pinion, B05/B06

Manual XY-Axis Stages - Dovetail, Rack and Pinion, B05/B06
  • Volume Discount

A rack and pinion type stage (XY-axis) that is ideal for making quick and large movements.
[Features]
・ It consists of a rack rail and a pinion gear, and can be moved greatly with 1 rotation of the handle
・ Ideal for easy alignment and evacuation
・ B05 adopts the original clamp and can be clamped with a single-action
・ With a vernier scale (0.1 mm)
[Applications]
・ Adjustment of cameras, microscopes and sensors, and optical parts
・ Positioning of production, assembly and inspection processes related to semiconductors and measuring instruments

PDF

Part Number

Configured Part Number is shown.

 
Part Number
B05-02
B05-02R
B05-2NH
B05-2NHR
B06-12R
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel (X Distance) Range
(mm)
Travel (Y Distance) Range
(mm)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Thickness) H (Range)
(mm)
Table Material Table Surface Treatment Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Stroke (X Distance)
(mm)
Stroke (Y Distance)
(mm)
Table Size (Thickness) H
(mm)
Reversed Double handle / single handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~25~2535.1~40BrassBlack Oxide Coating252528.4±5±536StandardSingle Handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm~25~2535.1~40BrassBlack Oxide Coating252528.4±5±536Right and LeftSingle Handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm26~4026~4060.1~70AluminumBlack Anodize404027.4±10±1064StandardSingle Handle
1 Piece(s)Available

11 Days or more

10~ ±10mm~ ±10mm26~4026~4060.1~70AluminumBlack Anodize404027.4±10±1064Right and LeftSingle Handle
1 Piece(s)Available

11 Days or more

10±10~30mm±10~30mm41~6041~6070.1~80AluminumBlack Anodize606029.4±20±2073Right and LeftDouble handle

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 5~30 Guiding Mechanism Dovetail Slide Through Hole (Table Center Hole) No
Feed Knob Position Side Clamp Standard Feed method (with vernier scale) With Vernier Scale

Additional Products in this Category

Tech Support