(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Screw Stage

Manual XY-Axis Stages - Screw Stage
  • Volume Discount

This is an XYZ-axis fine movement unit.

[Features]
· It is an XY-axis fine movement unit.
· Uses dovetail groove (D-T type) for the travel guide, and feed auger as the feed type.
· Can be widely used for applications requiring the positioning of cameras, sensors, and other items.
· Capable of Securing It with a High Holding Clamp at any Position

Part Number

Configured Part Number is shown.

Part Number
RM-XY
RX-XY
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (length) (range of selection)
(mm)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Clamp Type
1 Piece(s)Available

13 Days or more

1026~4030117.8[Standard] Knob Screw Type
1 Piece(s)Available

11 Days or more

1041~60601814.7Lever Type
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStage surface (length) (range of selection)
(mm)
Stage surface (length)
(mm)
Stage surface (width)
(mm)
Allowable Load
(N)
Clamp Type

Loading...

  1. 1

Basic Information

Load Capacity (Range)(N) 5~30 Stage surface (width) (range of selection)(mm) ~25 Feeding Method Feed Screw
Guiding Mechanism Presence Table Material Brass Table Surface Treatment Chrome
Travel Distance/Knob 1 Rotation Approx. 0.5mm Moving Direction 2 Direction of XY Axis

Additional Products in this Category

Tech Support