(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Manual XY-Axis Stages - Dovetail, Rack and Pinion, High Accuracy, Reinforced Clamp, Rectangle, XYWGCL

Manual XY-Axis Stages - Dovetail, Rack and Pinion, High Accuracy, Reinforced Clamp, Rectangle, XYWGCL

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

The knob shaft is clamped directly to enhance the retaining force.

  • inCAD Components
・Materials
[ M ] Material: Aluminum Alloy
[ S ] Surface Treatment: Black Anodize
 

Specifications

Part Number
XYWGCL140
Part NumberStage Surface (mm)Travel Distance (mm)Travel per Knob Rotation (mm)Load Capacity
(N)
Travel AccuracyOrthogonality (µm)Weight (kg)
TypeNo.Straightness (µm)
XYWGCL4024.8x42±121824.5301000.35
6040x60±2134.30.59
9040x90±350.81
[ ! ]Resolution (Vernier Scale Indication): 0.1mm/division
[ ! ]Knob Cover HDCVR15 (Sold Separately): Ø15 knob diameter can be increased to Ø24 by installing the cover. >> Click here
[ ! ]For orders larger than indicated quantity, please request a quotation.

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
XYWGCL40
XYWGCL60
XYWGCL90
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTravel Distance (X Distance) (Selection Range)
(mm)
Travel Distance (Y Distance) (Selection Range)
(mm)
Load Capacity (Range)
(N)
Table Size (Length) L (Range)
(mm)
Table Size (Width) W (Range)
(mm)
Table Size (Length) L
(mm)
Table Size (Width) W
(mm)
Allowable Load
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)
1 Piece(s)Available

12 Days or more

10±10~30mm±10~30mm5~3041~60~254224.824.5±12±12
1 Piece(s)Available

12 Days or more

10±10~30mm±10~30mm30.1~5041~6026~40604034.3±21±21
1 Piece(s)Available

12 Days or more

10±30mm~±30mm~30.1~5061~9026~40904034.3±35±35

Loading...

  1. 1

Example

 

Basic Information

Table Size (Thickness) H (Range)(mm) 60.1~70 Feeding Method Rack & Pinion Guiding Mechanism Dovetail Slide
Table Material Aluminum Alloy Table Surface Treatment Black Anodize Table Size (Thickness) H(mm) 68
Through Hole (Table Center Hole) No Table Straightness(µm) 30 Feed Knob Position Center
Clamp Reinforced Clamp Split Fastening Reversed Standard Feed method (with vernier scale) With Vernier Scale

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.