(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Finished Bore, Single-Double, New JIS Keyway, 80 Chain

Roller Chain Sprockets - Finished Bore, Single-Double, New JIS Keyway, 80 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 80B (1" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type

PDF

Part Number

Configured Part Number is shown.

Part Number
FBN80SD12D35
FBN80SD12D40
FBN80SD12D45
FBN80SD13D40
FBN80SD13D45
FBN80SD13D50
FBN80SD14D40
FBN80SD14D45
FBN80SD14D50
FBN80SD15D40
FBN80SD16D40
FBN80SD16D45
FBN80SD16D50
FBN80SD16D60
FBN80SD17D40
FBN80SD17D45
FBN80SD17D50
FBN80SD17D60
FBN80SD18D40
FBN80SD18D45
FBN80SD18D50
FBN80SD18D60
FBN80SD19D40
FBN80SD19D45
FBN80SD19D50
FBN80SD19D60
FBN80SD20D40
FBN80SD20D45
FBN80SD20D50
FBN80SD20D60
FBN80SD21D40
FBN80SD21D45
FBN80SD21D50
FBN80SD21D60
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
1 Piece(s)Available

8 Days or more

3512
1 Piece(s)Available

13 Days or more

4012
1 Piece(s)Available

13 Days or more

4512
1 Piece(s)Available

13 Days or more

4013
1 Piece(s)Available

13 Days or more

4513
1 Piece(s)Available

13 Days or more

5013
1 Piece(s)Available

13 Days or more

4014
1 Piece(s)Available

13 Days or more

4514
1 Piece(s)Available

13 Days or more

5014
1 Piece(s)Available

13 Days or more

4015
1 Piece(s)Available

13 Days or more

4016
1 Piece(s)Available

13 Days or more

4516
1 Piece(s)Available

13 Days or more

5016
1 Piece(s)Available

13 Days or more

6016
1 Piece(s)Available

8 Days or more

4017
1 Piece(s)Available

10 Days or more

4517
1 Piece(s)Available

13 Days or more

5017
1 Piece(s)Available

13 Days or more

6017
1 Piece(s)Available

13 Days or more

4018
1 Piece(s)Available

13 Days or more

4518
1 Piece(s)Available

13 Days or more

5018
1 Piece(s)Available

13 Days or more

6018
1 Piece(s)Available

13 Days or more

4019
1 Piece(s)Available

13 Days or more

4519
1 Piece(s)Available

13 Days or more

5019
1 Piece(s)Available

13 Days or more

6019
1 Piece(s)Available

13 Days or more

4020
1 Piece(s)Available

13 Days or more

4520
1 Piece(s)Available

8 Days or more

5020
1 Piece(s)Available

13 Days or more

6020
1 Piece(s)Available

13 Days or more

4021
1 Piece(s)Available

13 Days or more

4521
1 Piece(s)Available

13 Days or more

5021
1 Piece(s)Available

13 Days or more

6021
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)

Loading...

  1. 1

Basic Information

Sprocket Shape SD Shape Chain No. 80 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support