(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 160
•Number Of Tracks: 1
•Material: Steel
Part Number
Configured Part Number is shown.
NK160B15D60F
Sprocket Shape | Shape B | Chain No. | 160 | Number of Tracks | 1 |
---|---|---|---|---|---|
Material | Steel | Shaft Hole Dia. d(mm) | 60 | Bore Style | Shaft hole machining type |
Number of Teeth(T) | 15 | Chain Type | Standard | Shaft Type | Shaft hole machined |
Key Groove Width b(mm) | 18 | Key Groove Depth t2(mm) | 4.4 | Set Screw Size M | M12 |
The Number of Set Screw | 2 | Angle(°) | 120 |
Please check the type/dimensions/specifications of the part NK160B15D60F in the Roller Chain Sprockets - B-Type or C-Type, New JIS Key, 160 Chain series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy