(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - K-B-Type, New JIS Key, 60 Chain

Roller Chain Sprockets - K-B-Type, New JIS Key, 60 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 60B (3/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K60B10D14F
K60B10D15F
K60B10D16F
K60B10D17F
K60B10D18F
K60B10D19F
K60B10D20F
K60B10D21F
K60B10D22F
K60B11D14F
K60B11D15F
K60B11D16F
K60B11D17F
K60B11D18F
K60B11D19F
K60B11D20F
K60B11D21F
K60B11D22F
K60B11D23F
K60B11D24F
K60B11D25F
K60B11D26F
K60B11D27F
K60B11D28F
K60B12D14F
K60B12D15F
K60B12D16F
K60B12D17F
K60B12D18F
K60B12D19F
K60B12D20F
K60B12D21F
K60B12D22F
K60B12D23F
K60B12D24F
K60B12D25F
K60B12D26F
K60B12D27F
K60B12D28F
K60B12D29F
K60B12D30F
K60B12D31F
K60B12D32F
K60B13D14F
K60B13D15F
K60B13D16F
K60B13D17F
K60B13D18F
K60B13D19F
K60B13D20F
K60B13D21F
K60B13D22F
K60B13D23F
K60B13D24F
K60B13D25F
K60B13D26F
K60B13D27F
K60B13D28F
K60B13D29F
K60B13D30F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

141052.3M6
1 Piece(s)Available

13 Days or more

151052.3M6
1 Piece(s)Available

13 Days or more

161052.3M6
1 Piece(s)Available

13 Days or more

171052.3M6
1 Piece(s)Available

13 Days or more

181062.8M6
1 Piece(s)Available

13 Days or more

191062.8M6
1 Piece(s)Available

13 Days or more

201062.8M6
1 Piece(s)Available

13 Days or more

211062.8M6
1 Piece(s)Available

13 Days or more

221062.8M6
1 Piece(s)Available

13 Days or more

141152.3M6
1 Piece(s)Available

13 Days or more

151152.3M6
1 Piece(s)Available

13 Days or more

161152.3M6
1 Piece(s)Available

13 Days or more

171152.3M6
1 Piece(s)Available

13 Days or more

181162.8M6
1 Piece(s)Available

13 Days or more

191162.8M6
1 Piece(s)Available

13 Days or more

201162.8M6
1 Piece(s)Available

13 Days or more

211162.8M6
1 Piece(s)Available

13 Days or more

221162.8M6
1 Piece(s)Available

13 Days or more

231183.3M8
1 Piece(s)Available

13 Days or more

241183.3M8
1 Piece(s)Available

13 Days or more

251183.3M8
1 Piece(s)Available

13 Days or more

261183.3M8
1 Piece(s)Available

13 Days or more

271183.3M8
1 Piece(s)Available

13 Days or more

281183.3M8
1 Piece(s)Available

13 Days or more

141252.3M6
1 Piece(s)Available

13 Days or more

151252.3M6
1 Piece(s)Available

13 Days or more

161252.3M6
1 Piece(s)Available

13 Days or more

171252.3M6
1 Piece(s)Available

13 Days or more

181262.8M6
1 Piece(s)Available

13 Days or more

191262.8M6
1 Piece(s)Available

13 Days or more

201262.8M6
1 Piece(s)Available

13 Days or more

211262.8M6
1 Piece(s)Available

13 Days or more

221262.8M6
1 Piece(s)Available

13 Days or more

231283.3M8
1 Piece(s)Available

13 Days or more

241283.3M8
1 Piece(s)Available

13 Days or more

251283.3M8
1 Piece(s)Available

13 Days or more

261283.3M8
1 Piece(s)Available

13 Days or more

271283.3M8
1 Piece(s)Available

13 Days or more

281283.3M8
1 Piece(s)Available

13 Days or more

291283.3M8
1 Piece(s)Available

13 Days or more

301283.3M8
1 Piece(s)Available

13 Days or more

3112103.3M8
1 Piece(s)Available

13 Days or more

3212103.3M8
1 Piece(s)Available

13 Days or more

141352.3M6
1 Piece(s)Available

13 Days or more

151352.3M6
1 Piece(s)Available

13 Days or more

161352.3M6
1 Piece(s)Available

13 Days or more

171352.3M6
1 Piece(s)Available

13 Days or more

181362.8M6
1 Piece(s)Available

13 Days or more

191362.8M6
1 Piece(s)Available

13 Days or more

201362.8M6
1 Piece(s)Available

13 Days or more

211362.8M6
1 Piece(s)Available

13 Days or more

221362.8M6
1 Piece(s)Available

13 Days or more

231383.3M8
1 Piece(s)Available

13 Days or more

241383.3M8
1 Piece(s)Available

13 Days or more

251383.3M8
1 Piece(s)Available

13 Days or more

261383.3M8
1 Piece(s)Available

13 Days or more

271383.3M8
1 Piece(s)Available

13 Days or more

281383.3M8
1 Piece(s)Available

13 Days or more

291383.3M8
1 Piece(s)Available

13 Days or more

301383.3M8

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 60 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment Induction Hardened Tooth Tip The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Standard (formerly, B type)

Additional Products in this Category

Tech Support