(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, New JIS Key, C2042 Chain

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, New JIS Key, C2042 Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Finished Bore
•Roller Type: R Roller
•For Chain No. (Chain Pitch): C2042
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2042B7D15F
2042B7D16F
2042B7D17F
2042B7D18F
2042B7D19F
2042B7D20F
2042B7D21F
2042B7D22F
2042B8D15F
2042B8D16F
2042B8D17F
2042B8D18F
2042B8D19F
2042B8D20F
2042B8D21F
2042B8D22F
2042B8D23F
2042B8D24F
2042B8D25F
2042B8D26F
2042B8D27F
2042B8D28F
2042B9D15F
2042B9D16F
2042B9D17F
2042B9D18F
2042B9D19F
2042B9D20F
2042B9D21F
2042B9D22F
2042B9D23F
2042B9D24F
2042B9D25F
2042B9D26F
2042B9D27F
2042B9D28F
2042B9D29F
2042B9D30F
2042B9D31F
2042B9D32F
2042B10D16F
2042B10D17F
2042B10D18F
2042B10D19F
2042B10D20F
2042B10D21F
2042B10D22F
2042B10D23F
2042B10D24F
2042B10D26F
2042B10D27F
2042B10D28F
2042B10D29F
2042B10D31F
2042B10D32F
2042B10D33F
2042B10D34F
2042B10D36F
2042B10D37F
2042B10D38F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

15752.3M6
1 Piece(s)Available

13 Days or more

16752.3M6
1 Piece(s)Available

13 Days or more

17752.3M6
1 Piece(s)Available

13 Days or more

18762.8M6
1 Piece(s)Available

13 Days or more

19762.8M6
1 Piece(s)Available

13 Days or more

20762.8M6
1 Piece(s)Available

13 Days or more

21762.8M6
1 Piece(s)Available

13 Days or more

22762.8M6
1 Piece(s)Available

13 Days or more

15852.3M6
1 Piece(s)Available

13 Days or more

16852.3M6
1 Piece(s)Available

13 Days or more

17852.3M6
1 Piece(s)Available

13 Days or more

18862.8M6
1 Piece(s)Available

13 Days or more

19862.8M6
1 Piece(s)Available

13 Days or more

20862.8M6
1 Piece(s)Available

13 Days or more

21862.8M6
1 Piece(s)Available

13 Days or more

22862.8M6
1 Piece(s)Available

13 Days or more

23883.3M8
1 Piece(s)Available

13 Days or more

24883.3M8
1 Piece(s)Available

13 Days or more

25883.3M8
1 Piece(s)Available

13 Days or more

26883.3M8
1 Piece(s)Available

13 Days or more

27883.3M8
1 Piece(s)Available

13 Days or more

28883.3M8
1 Piece(s)Available

13 Days or more

15952.3M6
1 Piece(s)Available

13 Days or more

16952.3M6
1 Piece(s)Available

13 Days or more

17952.3M6
1 Piece(s)Available

13 Days or more

18962.8M6
1 Piece(s)Available

13 Days or more

19962.8M6
1 Piece(s)Available

13 Days or more

20962.8M6
1 Piece(s)Available

13 Days or more

21962.8M6
1 Piece(s)Available

13 Days or more

22962.8M6
1 Piece(s)Available

13 Days or more

23983.3M8
1 Piece(s)Available

13 Days or more

24983.3M8
1 Piece(s)Available

13 Days or more

25983.3M8
1 Piece(s)Available

13 Days or more

26983.3M8
1 Piece(s)Available

13 Days or more

27983.3M8
1 Piece(s)Available

13 Days or more

28983.3M8
1 Piece(s)Available

13 Days or more

29983.3M8
1 Piece(s)Available

13 Days or more

30983.3M8
1 Piece(s)Available

13 Days or more

319103.3M8
1 Piece(s)Available

13 Days or more

329103.3M8
1 Piece(s)Available

13 Days or more

161052.3M6
1 Piece(s)Available

13 Days or more

171052.3M6
1 Piece(s)Available

13 Days or more

181062.8M6
1 Piece(s)Available

13 Days or more

191062.8M6
1 Piece(s)Available

13 Days or more

201062.8M6
1 Piece(s)Available

13 Days or more

211062.8M6
1 Piece(s)Available

13 Days or more

221062.8M6
1 Piece(s)Available

13 Days or more

231083.3M8
1 Piece(s)Available

13 Days or more

241083.3M8
1 Piece(s)Available

13 Days or more

261083.3M8
1 Piece(s)Available

13 Days or more

271083.3M8
1 Piece(s)Available

13 Days or more

281083.3M8
1 Piece(s)Available

13 Days or more

291083.3M8
1 Piece(s)Available

13 Days or more

3110103.3M8
1 Piece(s)Available

13 Days or more

3210103.3M8
1 Piece(s)Available

13 Days or more

3310103.3M8
1 Piece(s)Available

13 Days or more

3410103.3M8
1 Piece(s)Available

13 Days or more

3610103.3M8
1 Piece(s)Available

13 Days or more

3710103.3M8
1 Piece(s)Available

13 Days or more

3810103.3M8

Loading...

Basic Information

Sprocket Shape Shape B Chain No. C2042 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Doubled Pitch
Roller Type R Roller Shaft Type Shaft hole machined Surface Treatment No
The Number of Set Screw 2 Set Screw Position Angle(°) 120 Variety Doubled Pitch

Additional Products in this Category

Tech Support