(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Micropitch, B-Type, New JIS Key, 15 Chain

Roller Chain Sprockets - Micropitch, B-Type, New JIS Key, 15 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 15B (0.188" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
NK15B11D6F
NK15B11D7F
NK15B12D7F
NK15B12D8F
NK15B13D7F
NK15B13D9F
NK15B14D7F
NK15B14D9F
NK15B14D10F
NK15B15D7F
NK15B15D9F
NK15B15D10F
NK15B15D11F
NK15B15D12F
NK15B16D9F
NK15B16D11F
NK15B16D12F
NK15B17D9F
NK15B17D11F
NK15B17D12F
NK15B17D13F
NK15B17D14F
NK15B18D9F
NK15B18D11F
NK15B18D12F
NK15B18D13F
NK15B18D14F
NK15B19D9F
NK15B19D10F
NK15B19D11F
NK15B19D12F
NK15B19D13F
NK15B19D14F
NK15B19D15F
NK15B20D9F
NK15B20D11F
NK15B20D12F
NK15B20D13F
NK15B20D14F
NK15B20D15F
NK15B21D9F
NK15B21D10F
NK15B21D11F
NK15B21D12F
NK15B21D13F
NK15B21D14F
NK15B21D15F
NK15B21D16F
NK15B21D17F
NK15B22D9F
NK15B22D10F
NK15B22D11F
NK15B22D12F
NK15B22D13F
NK15B22D14F
NK15B22D15F
NK15B22D16F
NK15B22D17F
NK15B23D9F
NK15B23D10F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M The Number of Set Screw Angle
(°)
1 Piece(s)Available

13 Days or more

611-----
1 Piece(s)Available

13 Days or more

711-----
1 Piece(s)Available

13 Days or more

712-----
1 Piece(s)Available

13 Days or more

812-----
1 Piece(s)Available

13 Days or more

713-----
1 Piece(s)Available

13 Days or more

913-----
1 Piece(s)Available

13 Days or more

714-----
1 Piece(s)Available

13 Days or more

914-----
1 Piece(s)Available

13 Days or more

101431.4M42120
1 Piece(s)Available

13 Days or more

715-----
1 Piece(s)Available

13 Days or more

915-----
1 Piece(s)Available

13 Days or more

101531.4M42120
1 Piece(s)Available

13 Days or more

1115-----
1 Piece(s)Available

13 Days or more

121541.8M52120
1 Piece(s)Available

13 Days or more

916-----
1 Piece(s)Available

13 Days or more

1116-----
1 Piece(s)Available

13 Days or more

121641.8M52120
1 Piece(s)Available

13 Days or more

917-----
1 Piece(s)Available

13 Days or more

1117-----
1 Piece(s)Available

13 Days or more

121741.8M52120
1 Piece(s)Available

13 Days or more

131752.3M62120
1 Piece(s)Available

13 Days or more

141752.3M62120
1 Piece(s)Available

13 Days or more

918-----
1 Piece(s)Available

13 Days or more

1118-----
1 Piece(s)Available

13 Days or more

121841.8M52120
1 Piece(s)Available

13 Days or more

131852.3M62120
1 Piece(s)Available

13 Days or more

141852.3M62120
1 Piece(s)Available

13 Days or more

919-----
1 Piece(s)Available

13 Days or more

101931.4M42120
1 Piece(s)Available

13 Days or more

1119-----
1 Piece(s)Available

13 Days or more

121941.8M52120
1 Piece(s)Available

13 Days or more

131952.3M62120
1 Piece(s)Available

13 Days or more

141952.3M62120
1 Piece(s)Available

13 Days or more

151952.3M62120
1 Piece(s)Available

13 Days or more

920-----
1 Piece(s)Available

13 Days or more

1120-----
1 Piece(s)Available

13 Days or more

122041.8M52120
1 Piece(s)Available

13 Days or more

132052.3M62120
1 Piece(s)Available

13 Days or more

142052.3M62120
1 Piece(s)Available

13 Days or more

152052.3M62120
1 Piece(s)Available

13 Days or more

921-----
1 Piece(s)Available

13 Days or more

102131.4M42120
1 Piece(s)Available

13 Days or more

1121-----
1 Piece(s)Available

13 Days or more

122141.8M52120
1 Piece(s)Available

13 Days or more

132152.3M62120
1 Piece(s)Available

13 Days or more

142152.3M62120
1 Piece(s)Available

13 Days or more

152152.3M62120
1 Piece(s)Available

13 Days or more

162152.3M62120
1 Piece(s)Available

13 Days or more

172152.3M62120
1 Piece(s)Available

13 Days or more

922-----
1 Piece(s)Available

13 Days or more

102231.4M42120
1 Piece(s)Available

13 Days or more

1122-----
1 Piece(s)Available

13 Days or more

122241.8M52120
1 Piece(s)Available

13 Days or more

132252.3M62120
1 Piece(s)Available

13 Days or more

142252.3M62120
1 Piece(s)Available

13 Days or more

152252.3M62120
1 Piece(s)Available

13 Days or more

162252.3M62120
1 Piece(s)Available

13 Days or more

172252.3M62120
1 Piece(s)Available

13 Days or more

923-----
1 Piece(s)Available

13 Days or more

102331.4M42120

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 15 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined

Additional Products in this Category

Tech Support