(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - K-B-Type, New JIS Key, 40 Chain

Roller Chain Sprockets - K-B-Type, New JIS Key, 40 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
K40B10D10F
K40B10D11F
K40B10D12F
K40B10D13F
K40B10D14F
K40B10D15F
K40B10D16F
K40B11D11F
K40B11D12F
K40B11D13F
K40B11D14F
K40B11D15F
K40B11D16F
K40B12D11F
K40B12D12F
K40B12D13F
K40B12D14F
K40B12D15F
K40B12D16F
K40B12D17F
K40B12D18F
K40B13D13F
K40B13D14F
K40B13D15F
K40B13D16F
K40B13D17F
K40B13D18F
K40B13D19F
K40B13D20F
K40B14D13F
K40B14D14F
K40B14D15F
K40B14D16F
K40B14D17F
K40B14D18F
K40B14D19F
K40B14D20F
K40B14D21F
K40B14D22F
K40B14D23F
K40B14D24F
K40B14D25F
K40B15D13F
K40B15D14F
K40B15D15F
K40B15D16F
K40B15D17F
K40B15D18F
K40B15D19F
K40B15D20F
K40B15D21F
K40B15D22F
K40B15D23F
K40B15D24F
K40B15D25F
K40B15D26F
K40B15D27F
K40B15D28F
K40B16D14F
K40B16D15F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

101031.4M4
1 Piece(s)Available

13 Days or more

111041.8M5
1 Piece(s)Available

13 Days or more

121041.8M5
1 Piece(s)Available

13 Days or more

131052.3M6
1 Piece(s)Available

13 Days or more

141052.3M6
1 Piece(s)Available

13 Days or more

151052.3M6
1 Piece(s)Available

13 Days or more

161052.3M6
1 Piece(s)Available

13 Days or more

111141.8M5
1 Piece(s)Available

13 Days or more

121141.8M5
1 Piece(s)Available

13 Days or more

131152.3M6
1 Piece(s)Available

13 Days or more

141152.3M6
1 Piece(s)Available

13 Days or more

151152.3M6
1 Piece(s)Available

13 Days or more

161152.3M6
1 Piece(s)Available

13 Days or more

111241.8M5
1 Piece(s)Available

13 Days or more

121241.8M5
1 Piece(s)Available

13 Days or more

131252.3M6
1 Piece(s)Available

13 Days or more

141252.3M6
1 Piece(s)Available

13 Days or more

151252.3M6
1 Piece(s)Available

13 Days or more

161252.3M6
1 Piece(s)Available

13 Days or more

171252.3M6
1 Piece(s)Available

13 Days or more

181262.8M6
1 Piece(s)Available

13 Days or more

131352.3M6
1 Piece(s)Available

13 Days or more

141352.3M6
1 Piece(s)Available

13 Days or more

151352.3M6
1 Piece(s)Available

13 Days or more

161352.3M6
1 Piece(s)Available

13 Days or more

171352.3M6
1 Piece(s)Available

13 Days or more

181362.8M6
1 Piece(s)Available

13 Days or more

191362.8M6
1 Piece(s)Available

13 Days or more

201362.8M6
1 Piece(s)Available

13 Days or more

131452.3M6
1 Piece(s)Available

13 Days or more

141452.3M6
1 Piece(s)Available

13 Days or more

151452.3M6
1 Piece(s)Available

13 Days or more

161452.3M6
1 Piece(s)Available

13 Days or more

171452.3M6
1 Piece(s)Available

13 Days or more

181462.8M6
1 Piece(s)Available

13 Days or more

191462.8M6
1 Piece(s)Available

13 Days or more

201462.8M6
1 Piece(s)Available

13 Days or more

211462.8M6
1 Piece(s)Available

13 Days or more

221462.8M6
1 Piece(s)Available

13 Days or more

231483.3M8
1 Piece(s)Available

13 Days or more

241483.3M8
1 Piece(s)Available

13 Days or more

251483.3M8
1 Piece(s)Available

13 Days or more

131552.3M6
1 Piece(s)Available

13 Days or more

141552.3M6
1 Piece(s)Available

13 Days or more

151552.3M6
1 Piece(s)Available

13 Days or more

161552.3M6
1 Piece(s)Available

13 Days or more

171552.3M6
1 Piece(s)Available

13 Days or more

181562.8M6
1 Piece(s)Available

13 Days or more

191562.8M6
1 Piece(s)Available

13 Days or more

201562.8M6
1 Piece(s)Available

13 Days or more

211562.8M6
1 Piece(s)Available

13 Days or more

221562.8M6
1 Piece(s)Available

13 Days or more

231583.3M8
1 Piece(s)Available

13 Days or more

241583.3M8
1 Piece(s)Available

13 Days or more

251583.3M8
1 Piece(s)Available

13 Days or more

261583.3M8
1 Piece(s)Available

13 Days or more

271583.3M8
1 Piece(s)Available

13 Days or more

281583.3M8
1 Piece(s)Available

13 Days or more

141652.3M6
1 Piece(s)Available

13 Days or more

151652.3M6

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 40 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment Induction Hardened Tooth Tip The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Standard (formerly, B type)

Additional Products in this Category

Tech Support