(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Finished Bore, Old JIS Keyway, 50 Chain

Roller Chain Sprockets - Finished Bore, Old JIS Keyway, 50 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 50B (5/8" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

Part Number
FBK50B13D22
FBK50B13D28
FBK50B16D30
FBK50B18D25
FBK50B19D38
FBK50B24D30
FBK50B32D30
FBK50B32D35
FBK50B33D35
FBK50B34D30
FBK50B35D30
FBK50B35D35
FBK50B35D40
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
1 Piece(s)Available

13 Days or more

22137
1 Piece(s)Available

13 Days or more

28137
1 Piece(s)Available

8 Days or more

30167
1 Piece(s)Available

8 Days or more

25187
1 Piece(s)Available

13 Days or more

381910
1 Piece(s)Available

11 Days or more

30247
1 Piece(s)Available

8 Days or more

30327
1 Piece(s)Available

13 Days or more

353210
1 Piece(s)Available

13 Days or more

353310
1 Piece(s)Available

13 Days or more

30347
1 Piece(s)Available

13 Days or more

30357
1 Piece(s)Available

13 Days or more

353510
1 Piece(s)Available

13 Days or more

403510
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. 50 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No

Additional Products in this Category

Tech Support