(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2102H Chain

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2102H Chain
  • Volume Discount

•Chain Type: Double Pitch
•Shaft Bore Dia. d Dimension (mm): 35
•Min. Shaft Bore Dia. dmin (mm): 36
•Bore Style: with Machinable Pilot Bore
•Roller Type: R Roller

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2102B10
2102B11
2102B12
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
1 Piece(s)Available

13 Days or more

1075
1 Piece(s)Available

13 Days or more

1180
1 Piece(s)Available

13 Days or more

1280

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2102H Number of Tracks 1
Material Steel Shaft Hole Dia. d(mm) 35 Bore Style Pilot Holes Types
Chain Type Doubled Pitch Roller Type R Roller Shaft Type Standard Pilot Holes
Minimum Shaft Bore Diameter(mm) 36 Surface Treatment No

Additional Products in this Category

Tech Support