(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - Finished Bore, Single-Double, New JIS Keyway, 40 Chain

Roller Chain Sprockets - Finished Bore, Single-Double, New JIS Keyway, 40 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 40B (1/2" pitch)
•Number Of Tracks: 1
•Material: Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FBN40SD12D15
FBN40SD13D18
FBN40SD13D20
FBN40SD14D18
FBN40SD14D20
FBN40SD15D20
FBN40SD15D25
FBN40SD16D20
FBN40SD16D25
FBN40SD17D25
FBN40SD17D28
FBN40SD17D30
FBN40SD18D25
FBN40SD18D28
FBN40SD18D30
FBN40SD18D35
FBN40SD19D25
FBN40SD19D28
FBN40SD19D30
FBN40SD20D25
FBN40SD20D28
FBN40SD20D30
FBN40SD20D35
FBN40SD21D25
FBN40SD21D28
FBN40SD21D30
FBN40SD21D35
Part NumberMinimum order quantityVolume DiscountDays to Ship Sprocket Shape Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
1 Piece(s)Available

8 Days or more

Shape B1512
1 Piece(s)Available

11 Days or more

Shape B1813
1 Piece(s)Available

11 Days or more

Shape B2013
1 Piece(s)Available

13 Days or more

Shape B1814
1 Piece(s)Available

11 Days or more

Shape B2014
1 Piece(s)Available

8 Days or more

Shape B2015
1 Piece(s)Available

8 Days or more

SD Shape2515
1 Piece(s)Available

13 Days or more

SD Shape2016
1 Piece(s)Available

11 Days or more

SD Shape2516
1 Piece(s)Available

13 Days or more

SD Shape2517
1 Piece(s)Available

13 Days or more

SD Shape2817
1 Piece(s)Available

13 Days or more

SD Shape3017
1 Piece(s)Available

11 Days or more

SD Shape2518
1 Piece(s)Available

13 Days or more

SD Shape2818
1 Piece(s)Available

13 Days or more

SD Shape3018
1 Piece(s)Available

13 Days or more

SD Shape3518
1 Piece(s)Available

13 Days or more

SD Shape2519
1 Piece(s)Available

13 Days or more

SD Shape2819
1 Piece(s)Available

13 Days or more

SD Shape3019
1 Piece(s)Available

8 Days or more

SD Shape2520
1 Piece(s)Available

13 Days or more

SD Shape2820
1 Piece(s)Available

13 Days or more

SD Shape3020
1 Piece(s)Available

13 Days or more

SD Shape3520
1 Piece(s)Available

8 Days or more

SD Shape2521
1 Piece(s)Available

13 Days or more

SD Shape2821
1 Piece(s)Available

13 Days or more

SD Shape3021
1 Piece(s)Available

13 Days or more

SD Shape3521

Loading...

  1. 1

Basic Information

Chain No. 40 Number of Tracks 1 Material Steel
Bore Style Shaft hole machining type Chain Type Standard Shaft Type Shaft hole machined
Surface Treatment No

Additional Products in this Category

Tech Support