(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2082H Chain

Roller Chain Sprockets - Double Pitch Chain, for R Rollers, B-Type, C2082H Chain
  • Volume Discount

•Chain Type: Double Pitch
•Bore Style: with Machinable Pilot Bore
•Roller Type: R Roller
•For Chain No. (Chain Pitch): C2082H
•Number Of Tracks: 1

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2082B7
2082B8
2082B9
2082B10
2082B11
2082B12
2082B13
2082B14
2082B15
2082B16
2082B17
2082B18
2082B19
2082B20
2082B24
2082B25
2082B26
2082B28
2082B30
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Maximum Shaft Hole Dia.
(mm)
Minimum Shaft Bore Diameter
(mm)
1 Piece(s)Available

13 Days or more

2275023
1 Piece(s)Available

13 Days or more

2286023
1 Piece(s)Available

13 Days or more

2696527
1 Piece(s)Available

13 Days or more

26106327
1 Piece(s)Available

13 Days or more

26117527
1 Piece(s)Available

13 Days or more

26127527
1 Piece(s)Available

13 Days or more

26137527
1 Piece(s)Available

13 Days or more

26147527
1 Piece(s)Available

13 Days or more

30157531
1 Piece(s)Available

13 Days or more

30167531
1 Piece(s)Available

13 Days or more

30177531
1 Piece(s)Available

13 Days or more

30188031
1 Piece(s)Available

13 Days or more

30198031
1 Piece(s)Available

13 Days or more

30208031
1 Piece(s)Available

13 Days or more

35248036
1 Piece(s)Available

13 Days or more

35258036
1 Piece(s)Available

13 Days or more

35268036
1 Piece(s)Available

10 Days or more

35288036
1 Piece(s)Available

10 Days or more

35308036

Loading...

  1. 1

Basic Information

Sprocket Shape Shape B Chain No. C2082H Number of Tracks 1
Material Steel Bore Style Pilot Holes Types Chain Type Doubled Pitch
Roller Type R Roller Shaft Type Standard Pilot Holes Surface Treatment No

Additional Products in this Category

Tech Support