(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roller Chain Sprockets - Single-Double, New JIS Key, 60 Chain

Roller Chain Sprockets - Single-Double, New JIS Key, 60 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 60B (3/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: SD Type

PDF

Part Number

Configured Part Number is shown.

 
Part Number
60SD10D14F
60SD10D15F
60SD10D16F
60SD10D17F
60SD10D18F
60SD10D19F
60SD10D20F
60SD11D14F
60SD11D15F
60SD11D16F
60SD11D17F
60SD11D18F
60SD11D19F
60SD11D20F
60SD11D21F
60SD11D22F
60SD11D23F
60SD11D24F
60SD11D25F
60SD11D26F
60SD12D14F
60SD12D15F
60SD12D16F
60SD12D17F
60SD12D18F
60SD12D19F
60SD12D21F
60SD12D22F
60SD12D23F
60SD12D24F
60SD12D26F
60SD12D27F
60SD12D28F
60SD12D29F
60SD12D31F
60SD12D32F
60SD13D17F
60SD13D18F
60SD13D19F
60SD13D20F
60SD13D21F
60SD13D22F
60SD13D23F
60SD13D24F
60SD13D26F
60SD13D27F
60SD13D28F
60SD13D29F
60SD13D31F
60SD13D33F
60SD13D34F
60SD14D17F
60SD14D18F
60SD14D19F
60SD14D20F
60SD14D21F
60SD14D22F
60SD14D23F
60SD14D24F
60SD14D25F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

141052.3M6
1 Piece(s)Available

13 Days or more

151052.3M6
1 Piece(s)Available

13 Days or more

161052.3M6
1 Piece(s)Available

13 Days or more

171052.3M6
1 Piece(s)Available

13 Days or more

181062.8M6
1 Piece(s)Available

13 Days or more

191062.8M6
1 Piece(s)Available

13 Days or more

201062.8M6
1 Piece(s)Available

13 Days or more

141152.3M6
1 Piece(s)Available

13 Days or more

151152.3M6
1 Piece(s)Available

13 Days or more

161152.3M6
1 Piece(s)Available

13 Days or more

171152.3M6
1 Piece(s)Available

13 Days or more

181162.8M6
1 Piece(s)Available

13 Days or more

191162.8M6
1 Piece(s)Available

13 Days or more

201162.8M6
1 Piece(s)Available

13 Days or more

211162.8M6
1 Piece(s)Available

13 Days or more

221162.8M6
1 Piece(s)Available

13 Days or more

231183.3M8
1 Piece(s)Available

13 Days or more

241183.3M8
1 Piece(s)Available

13 Days or more

251183.3M8
1 Piece(s)Available

13 Days or more

261183.3M8
1 Piece(s)Available

13 Days or more

141252.3M6
1 Piece(s)Available

13 Days or more

151252.3M6
1 Piece(s)Available

13 Days or more

161252.3M6
1 Piece(s)Available

13 Days or more

171252.3M6
1 Piece(s)Available

13 Days or more

181262.8M6
1 Piece(s)Available

13 Days or more

191262.8M6
1 Piece(s)Available

13 Days or more

211262.8M6
1 Piece(s)Available

13 Days or more

221262.8M6
1 Piece(s)Available

13 Days or more

231283.3M8
1 Piece(s)Available

13 Days or more

241283.3M8
1 Piece(s)Available

13 Days or more

261283.3M8
1 Piece(s)Available

13 Days or more

271283.3M8
1 Piece(s)Available

13 Days or more

281283.3M8
1 Piece(s)Available

13 Days or more

291283.3M8
1 Piece(s)Available

13 Days or more

3112103.3M8
1 Piece(s)Available

13 Days or more

3212103.3M8
1 Piece(s)Available

13 Days or more

171352.3M6
1 Piece(s)Available

13 Days or more

181362.8M6
1 Piece(s)Available

13 Days or more

191362.8M6
1 Piece(s)Available

13 Days or more

201362.8M6
1 Piece(s)Available

13 Days or more

211362.8M6
1 Piece(s)Available

13 Days or more

221362.8M6
1 Piece(s)Available

13 Days or more

231383.3M8
1 Piece(s)Available

13 Days or more

241383.3M8
1 Piece(s)Available

13 Days or more

261383.3M8
1 Piece(s)Available

13 Days or more

271383.3M8
1 Piece(s)Available

13 Days or more

281383.3M8
1 Piece(s)Available

13 Days or more

291383.3M8
1 Piece(s)Available

13 Days or more

3113103.3M8
1 Piece(s)Available

13 Days or more

3313103.3M8
1 Piece(s)Available

13 Days or more

3413103.3M8
1 Piece(s)Available

13 Days or more

171452.3M6
1 Piece(s)Available

13 Days or more

181462.8M6
1 Piece(s)Available

13 Days or more

191462.8M6
1 Piece(s)Available

13 Days or more

201462.8M6
1 Piece(s)Available

13 Days or more

211462.8M6
1 Piece(s)Available

13 Days or more

221462.8M6
1 Piece(s)Available

13 Days or more

231483.3M8
1 Piece(s)Available

13 Days or more

241483.3M8
1 Piece(s)Available

13 Days or more

251483.3M8

Loading...

Basic Information

Sprocket Shape SD Shape Chain No. 60 Number of Tracks 1
Material Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Special Purpose

Additional Products in this Category

Tech Support