(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Chain Sprockets - Stainless Steel, B-Type, New JIS Key, 25 Chain

Roller Chain Sprockets - Stainless Steel, B-Type, New JIS Key, 25 Chain
  • Volume Discount

•Chain Type: RS
•Bore Style: with Finished Bore
•For Chain No. (Chain Pitch): 25B (1/4" pitch)
•Number Of Tracks: 1
•Sprocket Shape: Shape B

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS25B10D7F
SUS25B10D8F
SUS25B11D8F
SUS25B12D8F
SUS25B12D9F
SUS25B12D10F
SUS25B13D8F
SUS25B13D9F
SUS25B13D10F
SUS25B14D8F
SUS25B14D9F
SUS25B14D10F
SUS25B15D8F
SUS25B15D9F
SUS25B15D10F
SUS25B16D11F
SUS25B17D11F
SUS25B18D11F
SUS25B18D12F
SUS25B19D11F
SUS25B19D13F
SUS25B19D14F
SUS25B20D11F
SUS25B20D13F
SUS25B20D14F
SUS25B20D16F
SUS25B21D10F
SUS25B21D11F
SUS25B21D13F
SUS25B21D14F
SUS25B21D16F
SUS25B22D10F
SUS25B22D11F
SUS25B22D13F
SUS25B22D14F
SUS25B22D16F
SUS25B23D10F
SUS25B23D11F
SUS25B23D13F
SUS25B23D14F
SUS25B23D16F
SUS25B24D10F
SUS25B24D11F
SUS25B24D13F
SUS25B24D14F
SUS25B24D16F
SUS25B25D10F
SUS25B25D11F
SUS25B25D13F
SUS25B25D14F
SUS25B25D16F
SUS25B26D10F
SUS25B26D11F
SUS25B26D13F
SUS25B26D14F
SUS25B26D16F
SUS25B27D10F
SUS25B27D11F
SUS25B27D13F
SUS25B27D14F
Part NumberMinimum order quantityVolume DiscountDays to Ship Shaft Hole Dia. d
(mm)
Number of Teeth
(T)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s)Available

13 Days or more

710--M4
1 Piece(s)Available

8 Days or more

810--M4
1 Piece(s)Available

13 Days or more

811--M4
1 Piece(s)Available

13 Days or more

812--M4
1 Piece(s)Available

13 Days or more

912--M4
1 Piece(s)Available

8 Days or more

101231.4M4
1 Piece(s)Available

13 Days or more

813--M4
1 Piece(s)Available

13 Days or more

913--M4
1 Piece(s)Available

13 Days or more

101331.4M4
1 Piece(s)Available

13 Days or more

814--M4
1 Piece(s)Available

13 Days or more

914--M4
1 Piece(s)Available

13 Days or more

101431.4M4
1 Piece(s)Available

13 Days or more

815--M4
1 Piece(s)Available

13 Days or more

915--M4
1 Piece(s)Available

13 Days or more

101531.4M4
1 Piece(s)Available

13 Days or more

111641.8M5
1 Piece(s)Available

13 Days or more

111741.8M5
1 Piece(s)Available

13 Days or more

111841.8M5
1 Piece(s)Available

13 Days or more

121841.8M5
1 Piece(s)Available

13 Days or more

111941.8M5
1 Piece(s)Available

13 Days or more

131952.3M6
1 Piece(s)Available

13 Days or more

141952.3M6
1 Piece(s)Available

13 Days or more

112041.8M5
1 Piece(s)Available

13 Days or more

132052.3M6
1 Piece(s)Available

13 Days or more

142052.3M6
1 Piece(s)Available

13 Days or more

162052.3M6
1 Piece(s)Available

13 Days or more

102131.4M4
1 Piece(s)Available

13 Days or more

112141.8M5
1 Piece(s)Available

13 Days or more

132152.3M6
1 Piece(s)Available

13 Days or more

142152.3M6
1 Piece(s)Available

13 Days or more

162152.3M6
1 Piece(s)Available

13 Days or more

102231.4M4
1 Piece(s)Available

13 Days or more

112241.8M5
1 Piece(s)Available

13 Days or more

132252.3M6
1 Piece(s)Available

13 Days or more

142252.3M6
1 Piece(s)Available

13 Days or more

162252.3M6
1 Piece(s)Available

13 Days or more

102331.4M4
1 Piece(s)Available

13 Days or more

112341.8M5
1 Piece(s)Available

13 Days or more

132352.3M6
1 Piece(s)Available

13 Days or more

142352.3M6
1 Piece(s)Available

13 Days or more

162352.3M6
1 Piece(s)Available

13 Days or more

102431.4M4
1 Piece(s)Available

13 Days or more

112441.8M5
1 Piece(s)Available

13 Days or more

132452.3M6
1 Piece(s)Available

13 Days or more

142452.3M6
1 Piece(s)Available

13 Days or more

162452.3M6
1 Piece(s)Available

13 Days or more

102531.4M4
1 Piece(s)Available

13 Days or more

112541.8M5
1 Piece(s)Available

13 Days or more

132552.3M6
1 Piece(s)Available

13 Days or more

142552.3M6
1 Piece(s)Available

13 Days or more

162552.3M6
1 Piece(s)Available

13 Days or more

102631.4M4
1 Piece(s)Available

13 Days or more

112641.8M5
1 Piece(s)Available

13 Days or more

132652.3M6
1 Piece(s)Available

13 Days or more

142652.3M6
1 Piece(s)Available

13 Days or more

162652.3M6
1 Piece(s)Available

13 Days or more

102731.4M4
1 Piece(s)Available

13 Days or more

112741.8M5
1 Piece(s)Available

13 Days or more

132752.3M6
1 Piece(s)Available

13 Days or more

142752.3M6

Loading...

Basic Information

Sprocket Shape Shape B Chain No. 25 Number of Tracks 1
Material Stainless Steel Bore Style Shaft hole machining type Chain Type Standard
Shaft Type Shaft hole machined Surface Treatment No The Number of Set Screw 2
Set Screw Position Angle(°) 120 Variety Special Purpose

Additional Products in this Category

Tech Support