(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Diamond coated products that exert tremendous durability are available in the industry's lowest price [C-Value]
Part Number
Configured Part Number is shown.
Part Number |
---|
DAC-GRBEM2L0.5 |
DAC-GRBEM2L0.5-3 |
DAC-GRBEM2L1 |
DAC-GRBEM2L1-6 |
DAC-GRBEM2L1.5 |
DAC-GRBEM2L2 |
DAC-GRBEM2L2.5 |
DAC-GRBEM2L3 |
DAC-GRBEM2L3-18 |
DAC-GRBEM2L4 |
DAC-GRBEM2L5 |
DAC-GRBEM2L5-30 |
DAC-GRBEM2L6 |
Loading...
Model Number | Flute Length ℓ |
Outer Diameter D |
Under Neck Diameter d1 |
Length Under Neck ℓ1 |
Overall Length L |
Shank Diameter d |
||
Tip R |
Flute Length ℓ |
|||||||
DAC-GRBEM2L | 0.5 |
3 |
3 | 1 | - | - | 50 | 4 |
0.5 | - | 5 | 1 |
0.9 |
15 | 100 | 4 | |
1 |
6 |
6 | 2 | - | - | 50 | 4 | |
1 | - | 10 | 2 |
1.9 |
20 | 100 | 4 | |
1.5 | - | 15 | 3 |
2.9 |
25 | 100 | 4 | |
2 | - | 20 | 4 |
3.9 |
30 | 100 | 4 | |
2.5 | - | 25 | 5 |
4.9 |
35 | 120 | 6 | |
3 |
18 |
18 | 6 | - | - | 60 | 6 | |
3 | - | 30 | 6 |
5.8 |
40 | 120 | 6 | |
4 | - | 40 | 8 |
7.8 |
50 | 150 | 8 | |
5 |
30 |
30 | 10 | - | - | 80 | 10 | |
5 | - | 50 | 10 |
9.7 |
60 | 180 | 10 | |
6 | - | 55 | 12 |
11.7 |
65 | 200 | 12 |
For Cutting Conditions, Refer to >>Click here.
● The surface has a diamond coating with a hardness similar to that of natural diamonds, delivering extraordinary durability when used with graphite, resin, aluminum, copper and other materials.
● The long flute length even allows for deep carving.
Model | Bore | Work Material | Aluminum / Copper / Graphite / Resin | Number of Flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Diamond Coat | R Precision(µm) | ±0.01 | Processing Applications | Curved Surface / Side Surface / Carving / R-Groove |
Inventory Classification | Stocked Product | Twisted Helix (θ) | Available |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy