(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MSB230S MUGEN-COATING Short Ball End Mill

MSB230S MUGEN-COATING Short Ball End Mill
  • Volume Discount

•Model: Bore
•Number Of Flutes (sheet): 2
•Coating: TiAlN
•With/Without Torsion: Available
•(γ) Neck Angle (°): 9

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MSB230S-R0.1
MSB230S-R0.2
MSB230S-R0.3
MSB230S-R0.4
MSB230S-R0.5
MSB230S-R0.6
MSB230S-R0.7
MSB230S-R0.8
MSB230S-R0.9
MSB230S-R0.15
MSB230S-R0.25
MSB230S-R0.35
MSB230S-R0.45
MSB230S-R0.75
MSB230S-R1
MSB230S-R1.5
MSB230S-R1.25
MSB230S-R1.75
MSB230S-R2
MSB230S-R2.5
MSB230S-R3
MSB230S-R4
MSB230S-R5
MSB230S-R6
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
R Precision
(µm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)
1 Piece(s)Available

8 Days or more

0.10.25040.005~-0.00508-00530-000100.29
1 Piece(s)Available

8 Days or more

0.20.45040.005~-0.00508-00530-000200.49
1 Piece(s)Available

8 Days or more

0.30.65040.005~-0.00508-00530-000300.69
1 Piece(s)Available

8 Days or more

0.40.85040.005~-0.00508-00530-000400.89
1 Piece(s)Available

8 Days or more

0.515040.005~-0.00508-00530-0005019
1 Piece(s)Available

8 Days or more

0.61.25040.005~-0.00508-00530-000601.29
1 Piece(s)Available

8 Days or more

0.71.45040.005~-0.00508-00530-000701.49
1 Piece(s)Available

8 Days or more

0.81.65040.005~-0.00508-00530-000801.69
1 Piece(s)Available

8 Days or more

0.91.85040.005~-0.00508-00530-000901.89
1 Piece(s)Available

8 Days or more

0.150.35040.005~-0.00508-00530-000150.39
1 Piece(s)Available

8 Days or more

0.250.55040.005~-0.00508-00530-000250.59
1 Piece(s)Available

8 Days or more

0.350.75040.005~-0.00508-00530-000350.79
1 Piece(s)Available

8 Days or more

0.450.95040.005~-0.00508-00530-000450.99
1 Piece(s)Available

8 Days or more

0.751.55040.005~-0.00508-00530-000751.59
1 Piece(s)Available

8 Days or more

126040.005~-0.00508-00530-0010029
1 Piece(s)Available

8 Days or more

1.536040.01~-0.0108-00530-0015039
1 Piece(s)Available

8 Days or more

1.252.56040.01~-0.0108-00530-001252.59
1 Piece(s)Available

8 Days or more

1.753.56040.01~-0.0108-00530-001753.59
1 Piece(s)Available

8 Days or more

246060.01~-0.0108-00530-0020049
1 Piece(s)Available

8 Days or more

2.557060.01~-0.0108-00530-0025059
1 Piece(s)Available

8 Days or more

368060.01~-0.0108-00530-003006-
1 Piece(s)Available

8 Days or more

489080.01~-0.0108-00530-004008-
1 Piece(s)Available

8 Days or more

510100100.01~-0.0108-00530-0050010-
1 Piece(s)Available

8 Days or more

612110120.01~-0.0108-00530-0060012-

Loading...

  1. 1

Basic Information

Model Ball Work Material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of Flutes(sheet) 2
Coating TiAlN Processing Applications Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Additional Products in this Category

Tech Support