(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mold Meister Ball 2MMR

Mold Meister Ball 2MMR
  • Volume Discount

Ideal for precision mold polish-free machining. Rounding accuracy: ±3 μm, rounding accuracy range: 180°

PDF

Part Number

Configured Part Number is shown.

Part Number
2MMR0.5
2MMR0.75
2MMR1
2MMR1.5
2MMR1.25
2MMR2
2MMR2.5
2MMR3
2MMR4
2MMR5
2MMR6
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)
1 Piece(s)Available

8 Days or more

0.51.5504
1 Piece(s)Available

8 Days or more

0.752.5504
1 Piece(s)Available

8 Days or more

13606
1 Piece(s)Available

8 Days or more

1.54.5806
1 Piece(s)Available

8 Days or more

1.254606
1 Piece(s)Available

8 Days or more

26806
1 Piece(s)Available

8 Days or more

2.57.5906
1 Piece(s)Available

8 Days or more

391006
1 Piece(s)Available

8 Days or more

4121008
1 Piece(s)Available

8 Days or more

51512010
1 Piece(s)Available

8 Days or more

61812012
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship R Size
(mm)
Flute Length (ℓ)
(mm)
Overall Length (L)
(mm)
Link Diameter (d)
(mm)

Loading...

  1. 1

Basic Information

Model Ball Work Material general steel / Quenched and tempered steel / High Hardness Steel-HRC55 / High Hardness Steel-HRC60 / Stainless Steel / Cast Iron / Titanium Number of Flutes(sheet) 2
Coating TiAlN R Precision(µm) -0.003~+0.003 Processing Applications Curved surface / Side / Engraving / R Groove

Additional Products in this Category

Tech Support